14Xe™ ePowertrain

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Trailer
CDBS Truck
14Xe ePowertrain

Cummins-Meritor's 14Xe ePowertrain uses the proven 14X™ axle housing which maintains existing axle mounting hardware for ease of OEM integration. The system enables the selection of key components, including electric motors, transmissions, gearing, brakes, wheel-ends and housings. The 14Xe ePowertrain is designed for scalability and can be adapted to fit various electric powertrain needs based on the vehicle application and duty cycle.

 

Learn more at accelerazero.com

Features & Benefits

  • Can be used in a variety of vocations
  • Provides greater drivetrain capacity
  • Maintains existing axle housing interface hardware
  • Suitable for electric, parallel hybrid, series hybrid and plug-in hybrid configurations
  • Designed for regenerative braking
  • Optimized gearing for energy regeneration
  • ePTO compatible
  • Wide range of ratios
  • Features multiple transmission options for various applications
  • Optional wheel-end reduction options for increased wheel torque
  • Power dense eCarrier design addresses vehicle ride and handling requirements

Videos:

Continuous Power Range 130*, 150, 180 and 200kW
Peak Power 250kW
GAWR Range per Axle 13,600 - 26,000 lbs. (6.8T - 12T)**
Applications Class 6-7: Pickup and Delivery, School Bus
Class 8: Refuse, Linehaul 8m, 9m, 10m, 12m: Transit Bus
Other: Terminal Tractors, EU Trucks
High Voltage Range 450-750V
Functional Safety Rating ISO-26262/ASIL-C
Ingress Protection IP6K6K, IP6K8, IP6K9K
*Future Release **Customizable GAWR could be utilized


To access our complete brochure library, click here.