EXCON 2025

Join Cummins India at EXCON 2025 as we showcase advanced engines, generators and integrated power solutions shaping a sustainable future.

Visit us at Hall - 4, Lower level, Stall – C-53.

Date
December 9 - December 13, 2025
Location
Bengaluru, India
Application
Construction site

Meeting the evolving needs of India’s construction and infrastructure sectors demands innovation, reliability and performance and Cummins stands at the forefront of that transformation. At EXCON 2025, we bring our legacy of engineering excellence and advanced technologies that enable sustainable progress for our partners and customers.​

Our participation at CII EXCON 2025 reaffirms Cummins India’s commitment to powering a cleaner, smarter and more efficient future for the construction ecosystem. From next-generation diesel engines to hydrogen and CPCB IV+ compliant solutions, we continue to deliver integrated, future- ready power systems built for India and the world.​

 

City skyline

The Cummins advantage

For over a century, Cummins has been a trusted partner powering progress across industries worldwide. Our presence at EXCON 2025 reinforces our dedication to:

Sustainability leadership

Accelerating the journey toward Destination Zero through cleaner, energy efficient technologies.

Integrated power solutions

Offering versatile, reliable and high-performance systems across construction applications.

Technology leadership

Driving innovation that meets evolving customer and industry needs in a changing energy landscape.

Explore product portfolio

QSB4.5 engine

Engine

B4.5 CEV V, ORCM , EU Stg III & unregulated​

Power: 121 - 173 HP
Torque: 500 - 705 Nm

  • Latest generation diesel engine compliant to CEV Stage V emission norms and also available in non-emissionized version for tracked applications.​

  • Off Road Construction Machinery (ORCM) ready​

  • Product range offers emission compliant engines with No EGR solution and Single module ATS.​

  • No EGR solution eliminates some of the high failure components like EGR cooler & EGR valves which are very sensitive to the fuel quality and increases the heat rejection of the engine requiring bigger cooling system.

  • Offers better power & torque density, which results in better FE and lower space claim, thus helping the OEMs to avoid any major changes at machine level.​

  • Electronic features & levers for duty cycle-based fuel consumption optimization​.

  • Extended maintenance intervals options to reduce ownership cost and minimize downtime​.

  • Compact Engine & Single module after treatment system helps provide installation flexibility​.

H2ICE engine

Engine

B6.7H (Hydrogen)

Power: 290 HP
Torque: 1,200 Nm

Hydrogen engines provide a familiar technology, with parts and performance commonality with diesel and natural gas engine equivalents.​.

  • Zero CO₂ tailpipe emissions. ​

  • Improving air quality with near zero NOx and particulate matter(PM)​.

  • Shares similar fuel-agnostic architecture with equivalent diesel engine,
    including space claim and weight​.

  • DPF/ SCR aftertreatment tailored to emissions requirements with no
    EGR required​.

  • Supports decarbonization of heavy-duty truck applications​.

L10 engine

Engine

L10

Power: 360 - 460 HP
Torque: 1,800 - 2,300 Nm

  • Next-generation, ultra-low emission diesel engines for upcoming global emissions regulations including Euro 7.

  • Engineered for heavy-duty performance with a downsized engine​.

  • The platform’s new sculpted block delivers exceptionally high
    power to weight ratio over current engines in its class​ Ultra-low NO and particulate matter with significantly lower CO2.

  • Lightweight, compact engine suitable for customers with applications that cannot easily be switched to alternative power​.

  • Part of Cummins HELM™ fuel agnostic platform​.

M15 engine

Engine

M15

Power: 450 - 600 HP
Torque: 2,300 - 2,800 Nm

  • Latest generation diesel engine based on fuel-agnostic platform with electronic fuel system.​

  • Designed to power the world’s most demanding applications in the most extreme environments, while meeting global emissions, delivering lowering operating costs​.

  • Capable of handling 250 bar peak cylinder pressure to enable more torque, better startability in cold environments, and better capability for emission control​.

  • Modular component design simplifies the integration process​.

  • Advanced XPI fuel system for improved durability.​

  • New engine control module (ECM) and software giving better fuel economy and drivability​.

  • Next Gen Wastegate Turbocharging offers excellent fuel efficiency, transient response, and altitude capability.​​

  • New ECM supports safety, cyber security and software improvements.

    • Next-generation connectivity solutions can be enabled on OEM devices, allowing for Connected Diagnostics (CD) and Connected Software Updates (CSU) to monitor fault alerts, reduce downtime, and save on service costs​.​

Single Module Aftertreatment System

Emissions

9” Single Module™ Aftertreatment System

Ultra-high efficiency. Compact design. Built for off-highway applications.​

The Single Module™ assurance​

Empowering OEMs to meet emission standards while optimizing performance and reducing total cost of ownership.​

The Single Module™ is an advanced aftertreatment solution engineered to meet stringent emission standards while delivering exceptional performance for off-highway applications.​

Cleaner and more reliable. Proven for Off-Highway.

Key value propositions

  • Compact & lightweight​ - Up to 70% smaller and 40% lighter than comparable systems, simplifying OEM integration and reducing space constraints.

  • Flexible & scalable​ - Available in 9" to 13" catalyst diameters, with multiple lengths and inlet/outlet configurations to fit diverse applications.

  • Extended maintenance intervals​ - Advanced catalyst technology ensures greater ash holding capacity, reducing downtime and maintenance costs.

  • Optimized NOx reduction​ - Proprietary UL2.2 liquid-only system delivers superior dosing spray performance, minimizing deposits and enhancing mixing.

Customer benefits

  • Ease of serviceability​ - Designed for accessibility and simplicity, reducing service time and complexity.

  • Made in India advantage​ - Scalable and flexible for lean supply chain, service, and aftermarket support.

  • Fuel & time savings​ - Passive regeneration with improved thermal management reduces active regeneration needs, cutting fuel usage and maintenance time.

  • Reliability in all conditions​ - Freeze-robust UL2.2 design prevents crystallization and clogging for consistent performance.​

  • Simplified Installation​ - Unique fluid recirculation cools the injector without engine coolant lines, reducing complexity and improving robustness.

Cummins Genset

Power generation

82.5 kVA CPCB IV+ genset

Experience next-generation power with our advanced diesel gensets powered by CPCB IV+ compliant technologies — a smart and proven solution for reducing emissions today. ​

Built on the robust X3.7L engine platform, these gensets deliver superior performance with an exceptional power-to-weight ratio and the most compact footprint in their class. 

Extended service intervals of up to 500 hours or 18 months*, exceeding industry standards.

Get the best of power, efficiency and sustainability.

More power. Most compact footprint. More savings.

Engine

Parameter  
Engine X3.7-G12
Type Inline 4 Cylinder
Bore (mm) x Stroke (mm) 96 x 127
Aspiration TCAC (Turbocharged Aftercooled)
Certified power (kWm)

80.5

Starting system (V) 12
Oil spec CK4 -15W40
Oil capacity (L) 10

Genset

Parameter  
Genset Model CI 82.5D5P
Footprint (L x W x H in mm) 2950 x 1150 x 1550
Genset Foot print (m2)

3.4

Genset Volume (M3) 5.3
Coolant Capacity (L)

13.5

Exhaust pipe size (inch) 4
DEF Tank capacity (L) 21
Fuel Tank Capacity (L) 170