Engineering the next generation of dependable power.
Intro
With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.
The ELSA 195 air disc brake is part of the class-leading ELSA brake family with variants that can be used for a range of different applications, including light-duty and midibus.
The ELSA 225E air disc brake is lightweight in design, easy to service and comes with a variety of frame options to suit multiple applications.
The ELSA 225H air disc brake features a lightweight design and options for frames, sealing and air chamber angle.
The ELSA 225L air disc brake is designed for lighter duty applications with frame options to suit different applications.
The ELSA 250H air disc brake is designed for 25" wheel applications. Part of the ELSA brake family, these brakes are easy to service.
EX+ L air disc brakes are built for a wide range of applications and designed for unparalleled stopping distance, optimal pad and rotor wear, faster pad changes and reduced inspection time.
Specifically engineered for linehaul and trailer applications, the EX+ LS air disc brake is light in weight and heavy on performance.
The FG945 is ideally suited for haulage, vocational truck and high-floor bus application. Designed and engineered to suit popular drum brake sizes, the axle is engineered for demanding application requirements.
FH-941 front steer axle delivers durability, performance, reliability and ease of maintenance for standard-floor buses and motor coaches.
FL-941/FL-943 front non-drive axles offer weight ratings from 16,000 to 20,000 lbs. for fire and emergency applications. Several models are available to accommodate different kingpin intersections and beam-drop packaging.
The FS25 Non-Drive Steer Axle is engineered to meet the increasing demands of On and Off-Highway vocations. With a nominal rated capacity of 25,600 lbs.
FUELite and FUELite 6x2 drive axles are an innovative solution for fleets looking to improve operations by reducing fuel costs and increasing payload capacities.
1213 - 1225
of 1414