MX-810™ Front Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

Defense
CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Truck
MX-810 front-drive steer axle

The MX-810 front-drive steer axle is engineered to meet the extreme challenges of heavy hauling. Built with technology proven in more than 15,000 U.S. military vehicles, the MX-810 offers extended durability and superior stopping distance for heavy-duty trucks. Engineered with a lightweight design, the MX-810 is a cost-effective solution for improved mobility. It offers a gross axle weight rating (GAWR) up to 25,000 lbs.

Features & Benefits

  • Up to 43 degree maximum turn angle for excellent maneuverability
  • Available EX+™ air disc brakes or 16.5-inch x 7-inch S-cam drum brakes
  • Hub-piloted wheel mounting for 10-stud x 11.25-inch or 10-stud x 335 mm B.C. wheels
  • Straight cross tube for easy toe adjustment
  • Lightweight design suitable for range of applications from 20,000 to 25,000 lbs. gross axle weight rating (GAWR)
  • Anti-locking braking system (ABS) ready wheel-ends with installed tooth wheel and sensor
  • Optional limited-slip differential for enhanced traction in slick conditions

Videos:

GAWR Rating Brakes Ring Gear Standard Ratios Axle Weight Bowl Offset Overall Width KPI King Pin Intersection Max. Turn Angle Ground Clearance
Suitable for applications up to 25,000 lbs. Air Disc + Drum 11.7” 297.4 mm 4.88 - 6.14 1,578 lbs. 1.67” Bowl 1” Pinion 95.4” 101” 62.5” 68.8” Up to 43 degree ~12” Ground clearance with 22.5” Wheel
8.4” Bowl 2.6” Pinion


To access our complete brochure library, click here.