Chat with Support

Accelera™ Diagnostics

Accelera Diagnostics is the Windows software application that works with Accelera Control Modules to diagnose problems, analyse and store historical information about the product, and modify operating parameters of the product. Accelera Diagnostics also enables you to download calibrations to supported products.

 

Learn more about Accelera

 


 

Snap-on logo

Accelera Diagnostics has introduced a new tool-based licensing system for which users are required to register and purchase a license from the Snap-on® website.

REGISTER

PURCHASE LICENSE

License Activation Instructions

 


 

NEW ENHANCEMENTS

  • Improved User Experience:
    • Enhanced user experience, providing a more intuitive and user-friendly experience for the existing features. 
  • Auto-refresh faults:
    • Easily stay up to date with the latest fault information for all the supported products with the new auto-refresh feature.
  • Enhanced Auto-scan capability:
    • Accelera Diagnostic tool can now scan all channels on a multi-CAN network, making it easier to detect components.
  • Updated Image and Template file extensions:
    • Updated Image file extension to .adi and template file extension to .adt for better organization.
  • Simplified Import Process:
    • User will now be able to import images and templates by double clicking on it.
  • Support of ELFA3 v2.0 Inverter:
    • Added support of ELFA3 v2.0 Inverters, allowing users to connect and diagnose issues with ease.
  • Support of DTCs and Monitors for ELFA3 v2.0 Inverter:
    • Users will now be able to view and monitor DTCs, as well as parameter data.
  • Support of Trims and Monitors for eGen4.5 PCM:
    • Users will now be able to monitor as well as adjust parameters for eGen4.5 PCM.
  • Support of Real Time Clock:
    • Users will now be able to enable and set Real Time Clock for Pacman.
  • Support of Diagnostic Test Installation Angle:
    • Users will now be able to execute the "Calibrate PCM Installation Angle" and "Save Configuration Data" routine for eGen4.5 PCM.

 

SUPPORTED PRODUCTS

Marketing Model Name Service Model Name
PD7500 2022/01 BES CM2450 EV101B
PD7500 2023/01 BES CM2450 EV109B
PD7000 2021/01 BES CM2450 EV105B
PD7000 2022/01 BES CM2450 EV107B
PD7000 2023/01 BES CM2450 EV110B
BP74E ESS BP74 ES103
MERITOR PCM MERITOR-PCM
MERITOR SCM MERITOR-SCM
EDISON BES CM0904-EV104B
ALSTOM FCPP HD200-6 FC108
*NEWLY SUPPORTED EPS CM2377 DS102
*NEWLY SUPPORTED Propulsion Inverter – 6 Phase
*NEWLY SUPPORTED Propulsion Inverter – 9 Phase
*NEWLY SUPPORTED ELFA3 v2.0 Inverter
*NEWLY SUPPORTED BES CM2450 EV117B

 

 

SUPPORTED ADAPTERS

Adapter Name Communication Type Channels
Inline 7 USB/Wi-Fi/Bluetooth 1,2,3
All RP1210c compliant adapters USB/Wi-Fi/Bluetooth  

 

NEW BASE TOOL FEATURES:

  • Multi-Level Security (MLS): MLS feature allows user to Set, Reset, Remove MLS password from SCM.
  • Language Support

 

ENHANCED BASE TOOL FEATURE:

  • Improved calibration selection to have calibration information.

 

SCM DIAGNOSTIC TESTS SPECIAL FEATURES
  • Thermal Management System Manual Duration
  • Battery Refrigerant Compressor Override Test
  • Cooling Fans Control Test
  • SAE J1939 Datalink Control Test
  • Setup for Dynamometer
  • Heater Control Test
  • Coolant Heater Reset
  • Diagnostic Test Installation Angle
  • Battery Pack Isolation Reset
  • SAE J1939 Powertrain Control
  • ECM Data Extraction
  • SAE J1939 Multiplexed Fault Data
  • Battery Packs Energy Throughput
  • Real Time Clock

 

 


 

SOFTWARE DOWNLOAD

 

    caution1.png    

 

Your company’s firewall may inhibit the installation of this file.

Please contact your system administrator for assistance if you receive such a message.

 

 

SYSTEM REQUIREMENTS SOFTWARE DOWNLOAD
  • Operating System: Windows 10 and above
  • RAM: 16GB and above
  • Processor: Intel Core i5 Gen 8 and above

ACCELERA USER GUIDE

RELEASE NOTES
  • Name/Version: Accelera Diagnostics 6.6.1179
  • File Name: AcceleraDiagnosticsInstallerFull_V6.6.1179.exe
  • File Size: 369.6 MB

DOWNLOAD


 

Search Digital Products & Services Support