MTec6™ Trailer Axle

Product Availability

North America

Applications

CDBS Trailer
MTec6 trailer axle

The MTec6 trailer axle was designed to help fleets save fuel and expand payload capacity for a lower cost of ownership. Designed to replace traditional 5-inch and 5.75-inch axle designs, the 6-inch diameter MTec6 offers industry-leading weight savings and structural advantages to improve fleet productivity.

Features & Benefits

  • Precision-formed, single-piece axle tube design produces a robust, lightweight axle with better overall material consistency and fewer stress risers than multi-piece axles with friction-welded spindles
  • Six-inch diameter and weight-to-optimized wall thickness make the MTec6 stiffer than smaller-diameter axles reducing axle deflection so tires maintain a more uniform contact patch to the road
  • Factory-installed suspension brackets are welded robotically prior to painting or coating, ensuring enhanced connection to the axle beam
  • Available with 16.5-inch x 7-inch Q+™ drum brakes with PlatinumShield III, known for proven performance, long life and ease of service to S-cam bushings
  • PlatinumShield coating offers unsurpassed resistance to rust-jacking and corrosion, extending brake life
  • Q+ drum brakes come with industry-preferred brake linings and innovative features, including bolt-on S-cam bushings, unique barrel-shaped brake rollers and the lightest-weight spider in its class
  • Available with EX+™ air disc brakes for improved braking performance and serviceability

Videos:

GAWR Axle Spindles Track Brake Types Cam Brake Sizes Spring Seat Height Spring Mounted Centers
22.5K lbs. TP and TN 71.5” and 77.5” Cam Brake, Disc Brake* 16.5” x 7” and 16.5” x 8.625” .75” – 4.25” 36”, 38”, 42”, 44”


To access our complete brochure library, click here.