MS-120™ Single Rear Drive Axle

Product Availability

Latin America

Applications

CDBS Truck
single rear drive axle

The MS-120 single rear drive axle for linehaul and city delivery applications is engineered for the toughest and most demanding jobs. With its simple design, the MS-120 delivers performance at reduced maintenance and operating costs. Built to optimize performance, the MS-120 offers gross combined weight (GCW) of 18.1 tons or 40,000 lbs. and gross axle weight ratings (GAWR) of 6.8 tons or 15,000 lbs.

Features & Benefits

  • Designed for linehaul and city delivery applications
  • Solo single-reduction axle
  • Lightweight carrier design
  • High efficiency and power density
  • Quiet Ride® gearing
  • Various wheel-end solutions available
  • Long oil drain interval
  • Hypoid-Generoid™ gearing options
  • High durability and reliability
  • Greater uptime
  • Lower fuel consumption
  • Lower environmental impacts
  • Optional driver-controlled differential lock (DCDL) delivers maximum traction and spinout protection in slippery conditions
  • Rigid differential cases offers precise gear alignment and durability
     
Carga vertical sobre o eixo (kg) 6.804
Carga combinada (kg) 18.144
Reduções disponíveis 3.31, 3.58, 3.73, 3.91, 4.10, 4.30, 4.56, 4.88, 5.13, 5.29, 5.57, 5.86, 6.14, 6.83, 7.17
Semieixo tamanho do entalhado 44,5 mm
Diâmetro do semieixo 41,1 mm
Seção quadrada da carcaça 108 x 97 mm
Espessura da parede da carcaça 11 mm
Distância entre rolamentos do cubo 80 mm
Bitola 1.688 mm
Conforme necessidade
Peso (menos lubrifi cante, freios, cubos e tambores) (kg) 175
Bloqueio do diferencial Opcional
Extremidades Tipo F


To access our complete brochure library, click here.