MX-120 / MX-140 / MX-160 Front Drive Axles

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Construction and Utility
CDBS Fire and Rescue
CDBS Truck
Defense
MX 120 single reduction front drive steer axle

Our proven axle leadership has resulted in a broad range of front non-drive steer axles and front drive steer axles that combine unsurpassed steering control, durability and low maintenance. From Easy Steer™ bushings that reduce steering effort to the off-road mobility of the MX Series single-reduction front drive steer axles, our front axles deliver.

Features & Benefits

  • Optimized turning radius (up to a 50-degree) on axle configurations delivers sharper wheel cut and increased maneuverability
  • Robust Easy Steer™ king pin and bushings deliver longer life for axles and tires, proven durability and optimized I-beam construction as well as superior vehicle control
  • Special low-friction bushings and double draw key eases serviceability, offers protective covering for the reduction and integral thrust bearing and seals against possible contamination and to reduce operating costs
  • Wide range of lightweight, full-strength steer axles offers customization for specific applications and assemblies on a variety of wheel base lengths, superior OEM packaging flexibility and easier turn angles
  • Our double-drop axles feature a large-diameter, delivering solutions for the unique needs of OEM and fleet heat-treated king pin users and still offering the expected durability and long life
  • Wide ratio of front drive axle gear selection available for use in a wide range of heavy-duty on- and off-highway applications

Videos:

Ratings Axle Model Standard Ratios Ring Gear Size Inches (mm) Bowl Offset Inches (mm) Max. Turn Angle Joint Type (KPI) King Pin Intersection Distance Inches (mm) Wheel-End Series
9,000 (3,628) 10,000 (4,540) 12,000 (5,448) 14,000 (6,350) 16,000 (7,258) MX-8-120 EVO* MX-10-120 MX-10-120 EVO* MX-12-120 MX-12-120 EVO* MX-14-120 MX-14-120 EVO* MX-16-120 4.30, 4.56, 4.88, 5.13, 5.29, 5.57, 5.86, 6.14 13.25 (336.6) 10.0 (254) Passenger Side Standard 10.75 (273) Passenger Side Wide Track 42 Degrees (Standard) / 50 Degrees (EVO) Double Cardan 69.0 (1,752) Standard 70.5 (1,790) Wide Track U
17,000 (7,945) 19,000 (8,626) MX-17-140 MX-19-140 2.79, 2.93, 3.07, 3.21, 3.42, 3.58, 3.73, 3.90, 4.10, 4.33, 4.63, 4.88, 5.13, 5.29, 5.57, 5.86, 6.14, 6.43, 6.83, 7.17 15.31 (388.9) 0 35 Degrees Single Cardan  
21,000 (9,534) MX-21-140
MX-21-160 3.07, 3.21, 3.42, 3.58, 3.37, 3.91, 4.10, 4.30, 4.56, 4.89, 5.13, 5.29, 5.38, 5.63, 5.86, 6.14, 6.43, 6.83, 7.17 18.00 (457.2)
23,000 (10,442) MX-23-160 4.10, 4.56, 4.89, 5.13, 5.29, 5.38, 5.63, 5.86, 6.14, 6.43, 6.83, 7.17


To access our complete brochure library, click here.