FL-941™/FL-943™ Front Non-Drive Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Fire and Rescue
CDBS Material Handling
FL-941FL-943 front non-drive axle

FL-941/FL-943 front non-drive axles offer weight ratings from 16,000 to 20,000 lbs. for fire and emergency applications. Several models are available to accommodate different kingpin intersections and beam-drop packaging. Front axle models are available with a Q+™ cam brake package or an EX225 air disc brake package.

Features & Benefits

  • Unique Meritor Easy Steer™ bushing technology reduces steering effort while delivering longer life and greater durability
  • Wide variety of axle capacities and options offer superior application versatility for OEMs
  • Double draw keys maintain the king pin firmly in place for greater front-end stability
  • Large diameter king pin with proven, heat-treated design offers greater durability and longer component life
  • Keystone steering arm features induction-hardened taper to improve durability and extend life
  • Optimized beam design offers strength in high-load areas
Ratings Pounds (kg) Axle Model Axle Beam Drop Inches (mm) KPI King Pin Intersection Inches (mm) Wheel-End Series
18,000 (8,172)*2 FL-943 5.00 (127.0) 68.8 (1748) L
20,000 (9,080)*2 FL-941 3.50 (88.9) 68.5 (1740) L


To access our complete brochure library, click here.