Rough Terrain Crane Axle

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Mobile Cranes
rough terrain crane axle

Our unique engineering and manufacturing approach offers customized solutions for rough terrain crane applications and significantly reduced production lead times. With a strong heritage in drivetrain technology, the RT crane axle offers unparalleled performance.

Features & Benefits

  • Customized axle section and length meet strength, capacity and track requirements
  • Modular design offers application flexibility
  • 335-mm (13.19-inch), 422-mm (16.625-inch), 502-mm (19.75-inch) wheel bolt circle diameters provide proven performance and durability
  • 8.5 to 43.0 axle ratios offer optimum ratio selection
  • 14X™ carrier has a proven high-efficiency design and increased reliability
  • Precision gearing expertise offers quiet operation compared to competition
  • Advanced seals deliver superior durability in extreme weather
  • Global Aftermarket support includes OnTrac real-time warranty and technical support

Videos:

Model Rating kN (lbs) Max. Axle Load Creep Speed kN (lbs) Overall Ratios Flange To Flange mm (inches) KPI mm (inches) Track Reference mm (inches) Steer Angle (degrees) Brake Torque kNm (in-lb) Min. Wheel Diameter mm (inches) Bolt Circle Diameter mm (inches)
MOX-H2-C014 140 (31,500) 355 (79,400) 8.5-24.8 2218/2718 (87.32/107) 1530/2030 (60.24/79.92) 2090/2590 (82.28/101.97) 34/42 32 (283,400) 635 (25) 335 (13.19)
MOX-H2-H018 180 (40,500 470 (105,800) 8.5-24.8 2155/2560 (84.84/100.79) 1595/2000 (62.80/78.74) 2100/2545 (82.68/100.20) 28/30 18.8/37.5 (166,050/332,100) 635 (25) 422 (16.625)
MOX-N5-H024 240 (54,000) 625 (141,050) 11.1-32.3 2564 (100.94) 2000 (78.74) 2615 (102.95) 28 37.5 (332,100) 635 (25) 422 (16.625)
MOX-P8-H032 320 (72,000) 740 (166,400) 14.8-43.0 2703 (106.42) 2083 (82.01) 2685 (105.71) 24 37.5/45 (332,100/398,500) 635 (25) 502 (19.75)


To access our complete brochure library, click here.