Q+™ Drum Brake

Product Availability

Asia Pacific, Europe, North America, Latin America

Applications

CDBS Construction and Utility
CDBS Trailer
CDBS Truck
Defense
Q+ drum brake

The Q+ drum brake for truck/trailer linehaul and vocational applications delivers consistent performance and stopping distance, exceptional durability, and reduced downtime. Available with wider brake shoe packages and advanced friction material, the Q+ offers longer lining life and helps fleets meet reduced stopping distance regulations. Engineered to assist vehicle manufacturers meet new FMVSS-121 stopping distance requirements, our drum brakes remain the industry standard.

Features & Benefits

  • Industry-leading friction materials with longer intervals between service
  • Extended lining life that reduces total cost of ownership
  • Enhanced camshaft bushings and double anchor pin design minimize maintenance and downtime
  • PlatinumShield™ coating technology is an available option, delivering premium protection against rust jacking in highly corrosive environments and duty cycles
  • Stamped steel spider option offers weight savings of 6.5 lbs. per brake improving fuel efficiency and maximizing payload without sacrificing durability or performance
  • Patented quick-change shoe minimizes downtime

Videos:

Model Available Sizes RSD Brake Spider Gussets Max Chamber Size Slack Sizes Dust Shields Available Warranty
Front 15" x 4", 16.5" x 5” and 16.5" x 6” Yes Cast/Stamped Yes Type 24 5.5 or 6” Yes Up to 5 year/500k miles
Rear 16.5" x 7”, 16.5" x 8" and 16.5" x 8.625” Yes Cast/Stamped Yes Type 30 5.5 or 6” Yes Up to 5 year/500k miles


To access our complete brochure library, click here.