Engineering the next generation of dependable power.
Intro
With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.
Power
450 - 700 hp
Power
336 - 522 kW
Torque
1406 - 2013 lb-ft
Torque
1906 - 2729 N•m
Power
660 - 755 hp
Power
492 - 563 kW
Certification
EPA Tier 3,IMO 2
Power
320 - 320 hp
Power
239 - 239 kW
Torque
1000 - 1000 lb-ft
Torque
1356 - 1356 N•m
Power
188 - 286 hp
Power
140 - 213 kW
Certification
EPA SI NSPS 2011 Compliant Capable,EPA SI NSPS Compliant Capable
Power
157 - 286 hp
Power
117 - 213 kW
Certification
Non-certified
73 - 85
of 90