Onan P11000iTF Tri Fuel Portable Inverter Generator

Currently available exclusively in the United States of America.

 

The Cummins Onan P11000iTF is a portable inverter generator designed for larger RV, home backup, and worksite loads with ultimate fuel flexibility. Producing less than 3% THD, it's also safe to charge sensitive electronics.

 

Gasoline: 11000 peak watts / 9000 running watts, Propane: 10000 peak watts / 8100 running watts, Natural gas: 8800 peak watts / 7200 running watts

Frequency

60 Hz

Certification

EPA

Product Availability

North America

Applications

Portable Generators
tri fuel portable generator
Specifications
  • Dimensions (L x W x H): 30.3 in (770 mm) x 25.0 in (635 mm) x 27.0 in (686 mm)
  • Dry weight: 219 lbs
  • Tri-fuel for operation on gas, propane, or natural gas
  • Built-in carbon monoxide sensor with automatic shutoff for safer operation
  • One duplex 120V 20A (5-20R) AC outlet
  • One 120/240V 30A (L14-30R) AC outlet
  • One 120/230 50A (14-50R) AC outlet
  • Two 5V USB ports for charging sensitive electronics, such as phones or tablets
  • Dependable 457 cc OHV 4-stroke Cummins Onan engine
  • 3-year limited warranty


To access our complete brochure library, click here.