IAA Transportation 2026
Join us at IAA Transportation, one of the world's leading events for logistics, commercial vehicles and the transport sector.
Engines
Proven, innovative engine technology delivering the performance you need to get the job done.
Hybrid compatible, the Cummins X10 Euro 7 engine delivers up to 335 kW (450 hp) and 2240 Nm of torque, providing strong, efficient performance for on-highway applications. Its advanced combustion system, High Power Density® (HPD®) engine brake, and compact design, along with additional Cummins integrated technologies, support Euro 7 compliance while delivering best-in-class power-to-weight density and improved fuel efficiency.
The Cummins X15N natural gas engine delivers up to 485 kW (651 hp) and 3000 Nm of torque, providing strong low speed performance, rapid acceleration and efficient cruising for long haul and arduous operations. Built on a robust 250 bar architecture and validated through extensive testing, including 40,000 hours of bench testing and 5 million kilometers of road trials, it ensures durability and reliable performance in demanding conditions.
NPROXX
A global leader in high-pressure hydrogen storage, helping bring clean hydrogen power closer to everyday life.
AH425-35
NPROXX type 4 high pressure hydrogen cylinders provide advanced hydrogen storage solutions, delivering lightweight, high strength performance for transport, infrastructure, and mobility applications. Backed by over 40 years of Carbon Fiber Reinforced Polymer (CFRP) expertise, these composite tank systems are engineered for demanding use cases, offering scalable storage up to 1000 bar for infrastructure and stationary solutions, 350 bar for heavy duty vehicles, and 700 bar for automotive applications.
Accelera by Cummins
Accelera by Cummins, the zero-emissions business of Cummins, advances clean energy through innovative technology for commercial electric vehicles.
Accelera's 14Xe™ Powertrain uses the proven 14X™ axle housing which maintains existing axle mounting hardware for ease of OEM integration. The system enables the selection of key components, including electric motors, transmissions, gearing, brakes, wheel-ends and housings. The 14Xe ePowertrain is designed for scalability and can be adapted to fit various electric powertrain needs based on the vehicle application and duty cycle.
Experience the future of urban mobility with our zero-emissions eULFA (ultra-low-floor axle), engineered to enhance the accessibility and efficiency of low-floor transit buses. By eliminating steps and maximizing interior space, low-floor designs make boarding faster and easier for all passengers.
Components
With dependable components for every application and a commitment to tackling complex challenges, we help you drive toward innovation and decarbonization.
The Meritor ProTec Independent Front Suspension is based on the field-proven technology in our industry-leading independent suspensions and beam axles. Purpose-built for the most demanding applications and backed by our extensive heritage of delivering innovative on-highway, off-highway and specialty vehicle solutions for more than a century, the ProTec IFS is our answer to the suspension requirements of the bus industry.
The 17X HE is our most efficient Class 8 single axle in our rear drive axle line-up, designed for demanding long-haul duties carrying heavy loads. Super-fast gear ratio technology, lightweight components and Meritor Lube Management System™ (MLMS) deliver up to 1 percent efficiency gain – maximizing fuel economy and reducing total cost of ownership.
Cummins Components and Software (CCS) delivers industry-leading solutions to OEMs around the world. As engine requirements become more complex across applications, fuel types, emissions regulations and regions, CCS helps simplify the complexity with integrated technologies designed to work together across the engine.
News
Stay tuned as we share the latest news.