ISL for Euro Truck & Bus

Power

206 - 395 hp 154 - 295 kW

Torque

1143 - 1260 lb-ft 1550 - 1708 N•m

Certification

Euro II, Euro 2

Product Availability

North America, Africa Middle East, Latin America, Asia Pacific, Europe

Applications

Euro Truck and Bus
Cummins ISL Engine for Euro Truck and Bus

Cummins ISL is a highly flexible power choice with a low weight, compact size and fuel efficient 8.9 litre configuration.  With a lighter weight than competitive engines, operators benefit from high performance, strong acceleration and lower operating costs, all with the reliability and durability expected from Cummins.

The ISL has been designed with heavy duty structural strength, and incorporates design features which are normally associated with larger Cummins engines. An enhanced camshaft and roller cam followers, a viscous damper and high capacity lube system enable Cummins to maintain high durability and reliability with a high power to weight ratio. Weighing in at just over 800kg, the ISL offers significant benefits for payload critical and high bulk volume operations. With unrivalled levels of torque for an engine of this size, the ISL provides the flexible power solution for premium rigids, lightweight tractor units, higher powered buses and coaches and specialist vehicle applications.
 

Features & Benefits

  • Premium Engineering – cylinder block with integrated fluid lines, high strength tensile steel forged crankshaft, high durability pistons and special surface finish mid-stop cylinder liners support the overhaul durability goal of 850,000 km.
  • Electronic Integration and protection – industry standard datalink accepts inputs from all powertrain components including electronic transmissions, ABS brakes and ASR anti-slip. Creates a seamless flow of information shared along a high speed network.
  • Electronic Protection – sensors throughout the engine continually send data back to the ECM for self diagnosis and protection. Rapid diagnostics and data downloading are available, helping to ensure maximum uptime for vehicles.
  • Electronic Control Module (ECM) – has a higher processing capacity than the previous model. It maintains an optimum balance between load demands, fuel-efficiency and emissions control. It is designed to be isolated from detrimental thermal and vibration loading for extreme reliability and durability. • High Pressure Common Rail system – Cummins XPI system works at higher pressure and provides more precise control of the combustion process. Capable of generating up to 1800 bar injection pressures for refined and rapid power delivery, reduced noise, and improved cold start.
  • Closed crankcase ventilation (CCV) – new system mounted to the engine valve cover required to re-cycle blow-by gases now counted in the engine emissions. Positioned to the rear for cab over truck designs.
  • Rear Engine Power Take-Off (REPTO) with a drive capability of 690Nm is available – it is suitable for applications such as cement mixers.
  • Variable Geometry Turbocharger – delivers performance and driveability improvements across the whole revs range. It acts as an exhaust brake, allowing manufacturers to simply their installation.
  • Latest Engine Filtration – a new nanotechnology based fuel filter media offers unmatched protection for the engine’s fuel system, removing up to 98.7% of all particles as small as 4 microns. The filter’s replaceable service element has less environmental impact than its predecessor, and unique patented no-filter, no-run design prevents the engine from running without a media element installed, eliminating the risk of debris entering the engine.
  • New aftertreatment system – a switch back configuration for compact installations, packaged ready for manufacturers to fit direct to their chassis. A patented SCR design uses Copper Zeolite technology for very high conversion efficiency, even at low temperatures.
  • Global Support – backed by the widest network in the industry, with over 5,000 service outlets worldwide. Contact your local customer assistance centre for technical support, details on www.cummins.com/customer-assistance
  • Warranty – For more information please contact Cummins on +44 (0)1327 886464 or find your local Cummins Distributor, by using our online Service Locator.
  • Electronic Control Module (ECM) – has a higher processing capacity than the previous model. It maintains an optimum balance between load demands, fuel-efficiency and emissions control. It is designed to be isolated from detrimental thermal and vibration loading for extreme reliability and durability. The ECM ensures that the engine and aftertreatment meet the more challenging on-board diagnostics (OBD) monitoring requirements for Euro 6.
Specifications

The ISL is a flexible power solution for premium rigids, lightweight tractor units, higher powered buses and coaches and specialist vehicle applications.  It offers a high power to weight with excellent responsiveness.



To access our complete brochure library, click here.
Ratings

 

Emissions 

Power Range PS (kW) 

Rated Speed rpm 

Peak Torque Nm (lb-ft) 

Euro II 

350 (260) 

2100 

1550 (1143) 

Euro III 

209-260 (260-252) 

2100 

1550 (1143) 

Euro IV 

280-400 (209-298) 

2100 

1700 (1260) 

Euro V 

280-400 (209-298) 

2100 

1700 (1260) 

Maintenance

 

Euro 3

Item 

Km 

Hours 

Months 

Oil and Filter 

15,000-60,000 

500-1,000 

6 

Fuel Filter 

15,000 

500 

6 

Overhead Adjustment 

241,000 

4,000 

48 

 

Euro 4

Item 

Km 

Hours 

Months 

Oil and Filter 

15,000-80,000 

500-1,500 

12 

Fuel Filter 

15,000 

500 

6 

Overhead Adjustment 

241,000 

4,000 

48 

 

All numbers are adjustable based on duty cycle. 
For complete maintenance information, please consult your Owner's Manual or Operations and Maintenance Manual.

Efficiency
Performance

or