Engineering the next generation of dependable power.
Intro
With more than 100 years of innovation and experience powering applications globally, Cummins offers the reliability and durability operators expect.
Cummins-Meritor's 14Xe ePowertrain uses the proven 14X™ axle housing which maintains existing axle mounting hardware for ease of OEM integration.
Efficiency evolved again. After more than 100 years, we continue to deliver axle innovations with our latest enhancement to the 14X HE tandem drive axle.
The 15.5 inch diameter S-cam drum brake comes in a large variety of shoe widths (5 inch to 8 inch) and liner grades for different braking and life requirements.
The 17X HE is our most efficient Class 8 single axle in our rear drive axle line-up, designed for demanding long-haul duties carrying heavy loads.
Cummins-Meritor developed the 17Xe ePowertrain system, which delivers up to 420kW of continuous power for heavy trucks and buses in 6X2 or 4X2 configurations. The integrated design provides efficient packaging and performance.
The Meritor® 17XS offers next generation efficiency for bus & coach applications.
The 325 mm diameter S-cam drum brake comes in a large variety of shoe widths (120 mm, 140 mm and 155 mm) and liner grades for different braking and life requirements.
313 - 325
of 1086